Multi-Purpose Digital Laser Sensor

LV-N series

LV-S41/S41L Small Beam Spot Reflective

Small size and highly flexible installation

Side view

Side detail

LV-S41 Super-small Reflective

Beam spot approximately 0.05" (1.2 mm) diameter up to detecting distance 23.62" (600 mm)

Output Indicator

Despite the small size, the LV-S41 features a bright output indicator. Making it easy to verify correct operation

World's Smallest.

The LV-S41L are the world's smallest diffuse reflective, red laser sensors

Mounting on both sides

Mounting on front side(Accessory)

Mounting on front side(Accessory)

Mounting on rear size(Accessory)

Mounting on rear size(Accessory)

Top detail

LV-S41L Side-view Super-small Reflective

With a space saving thickness of only 0.24" (6 mm), the side-view LV-S41L

Output Indicator

Despite the small size, the LV-S41L features a bright output indicator. Making it easy to verify correct operation

World's Smallest.

The LV-S41 are the world's smallest diffuse reflective, red laser sensors

Shown with the accessory bracket.

Shown with the accessory bracket.

Optional L-shape bracket is available.

Optional L-shape bracket is available. (Vertical or horizontal adjustments are possible with a slot)

The diffuse reflective, 0.05" (1.2 mm) diameter beam spot, combined with a 23.62" (600 mm) detecting distance will simplify the design and setup on any product line.

Diffuse reflection

Specifications

Model

LV-S41

LV-S41L

LV-S31

Type

Small

Small side view

Adjustable distance definite reflective

FDA (CDRH) Part 1040.10

Class 1 Laser Product

IEC 60825-1

Light source

Visible red semiconductor laser, Wavelength: 655 nm

Detecting
distance

MEGA

600 mm 23.62"

480 mm 18.89"

50 to 200 mm 1.97" to 7.87"
(Adjustment range)

ULTRA

500 mm 19.69"

400 mm 15.75"

SUPER

400 mm 15.75"

320 mm 12.6"

TURBO

300 mm 11.81"

240 mm 9.45"

FINE

200 mm 7.87"

160 mm 6.3"

HSP

150 mm 5.91"

120 mm 4.72"

Environmental
resistance

Ambient temperature

-10 to +50°C 14 to 122°F (No freezing)

0 to +50°C 32 to 122°F
(No freezing)

Material

Case

Glass reinforced plastic

Display

Polycarbonate

Lens cover

Norbornene plastic

Acrylic

Transmitter lens: Norbornene plastic
Receiver lens cover: Polyarylate

Weight

Approx. 70 g

Approx. 75 g

Dimensions

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors