Multi-Purpose Digital Laser Sensor

LV-N series

LV-S61 Small Beam Spot Retro-Reflective

Highly precise target detection with easy installation

Easy to align optical axis

World's smallest

Super-small World's smallest

1/3 the volume of conventional models. Its small size means it can be mounted anywhere.

PRO function built-in

PRO function built-in

The P.R.O function* cancels direct reflections from metallic or mirror surfaced targets, allowing the LV-S61 to reliably detect metal targets.
*Polarized Reflection Optics

Coaxial optics with a beam spot of approx. 0.10" (2.5 mm) from 0-19.69" (0-500 mm)

Coaxial optics with a beam spot of approx. 0.10" (2.5 mm) from 0-19.69" (0-500 mm)

For applications involving detection through a hole, groove or other small opening, conventional retroreflective sensors cannot get the job done. The coaxial beam in the LV-S61 eliminates issues due to beam angle since the receiver and transmitter are in the same axis.

Reflector

Reflector

OP-51430 R-6 (Gray) (Accessory)

Reflecting tape

Reflecting tape

OP-42197 (Option)

Applications

Detecting displaced components in a pallet

Detecting displaced components in a pallet

Detecting upper limit of board

Detecting upper limit of board

Specifications

Model

LV-S61

LV-S62

LV-S63

Type

Small spot

Parallel light area

Long-distance transparent object

FDA (CDRH) Part 1040.10

Class 1 Laser Product

IEC 60825-1

Light source

Visible red semiconductor laser, Wavelength: 655 nm

Visible red semiconductor laser, Wavelength: 660 nm

Detecting
distance

MEGA

2.5 m 8.2'

12 m (6 m) 39.4' (19.7')*1

35 m 114.8'

ULTRA

2 m 6.6'

10 m (5 m) 32.8' (16.4')*1

30 m 98.4'

SUPER

1.5 m 4.9'

8 m (3.5 m) 26.2' (11.5')*1

25 m 82'

TURBO

1 m 3.3'

5 m (2 m) 16.4' (6.6')*1

15 m 49.2'

FINE

0.75 m 2.5'

2.5 m (0.7 m) 8.2' (2.3')*1

8 m 26.2'

HSP

0.5 m 1.6'

-

Environmental
resistance

Ambient temperature

-10 to +50°C 14 to 122°F (No freezing)

Material

Case

Glass reinforced plastic

Lens cover

Acrylic

Reflective mirror

Polycarbonate, acrylic

Weight

Approx. 70 g

Approx. 65 g

Approx. 110 g

*1 Numbers enclosed in parentheses are the detecting distance for small beam spot.

Dimensions

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors