Multi-Purpose Digital Laser Sensor

LV-N series

LV-S71/S72 Small Beam Spot Thrubeam

Unaffected by the target’s color or shape

LV-S71 Super-small Thrubeam

Beam spot approximately 0.05" (1.2 mm) diameter at a detecting distance up to 19.69" (500 mm)

LV-S71 Super-small Thrubeam

Super Small

Super small laser sensor

The world's smallest laser sensor

Normal Mounting Bracket

Normal Mounting Bracket

Optional: The included bracket makes it easy to align optical axis.

LV-S72 High-accuracy Gap Detection Thrubeam

It can detect 0.02" (0.6 mm) gap or object at detecting distance 19.69" (500 mm).

LV-S72 High-accuracy Gap Detection Thrubeam

LV-F1 Side-view Attachment for Thrubeam

LV-F1 Side-view attachment for thrubeam

With optical axis adjustment function

OP-66869 Compact mounting bracket for thrubeam

OP-66869 Compact mounting bracket for thrubeam

Easy to align the optical axis

Specifications

Model

LV-S71

LV-S72

Type

Small standard

Small (with slit)

FDA (CDRH) Part 1040.10

Class 1 Laser Product

IEC 60825-1

Light source

Visible red semiconductor laser, Wavelength: 655 nm

Detecting
distance

MEGA

500 mm 19.69"

ULTRA

SUPER

TURBO

FINE

HSP

Environmental
resistance

Ambient temperature

-10 to +50°C 14 to 122°F (No freezing)

Material

Case

Metal part: Stainless steel, Plastic part: Polyarylate

Lens cover

Transmitter: Norbornene plastic
Receiver: Polyarylate

Transmitter: Norbornene plastic
Receiver: Glass

Weight

Approx. 70 g

Dimensions

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors