Multi-Purpose Digital Laser Sensor

LV-N series

LV-NH32 Small Beam Spot Reflective

Small size and highly flexible installation

Long Distance, Adjustable Beam Spot

Regardless of your target distance, you can easily adjust the beam spot to meet your application needs.

Long Range of 1200 mm for More Flexible Installation

The LV-NH32 Series offers a detection range of 1200 mm, which is 30 times greater than any conventional KEYENCE model. This results in greater flexibility when choosing the installation position of the sensor. There is no longer any need to use complicated fixtures or worry about where to locate sensors.

Long Range Focus

The focal distance of the spot can be freely adjusted according to the application.

Semiconductor Laser Light Source

By using semiconductor laser as a light source, it allows the LV series to form a sharp beam spot even at a long distance. Even when mounted far away from the target, the LV series can accurately detect and differentiate that which would have been impossible with a sensor using a LED as a light source.

Applications

KEYENCE LV-NH32 series

KEYENCE LV-NH32 series

Differentiation of Wire Colors in a Harness

The focus can be adjusted for a desired distance, allowing for flexible sensor mounting.

KEYENCE LV Series

KEYENCE LV Series

Detecting workpieces in a press

A sensor can not be mounted near the press because it will interfere with the manual positioning of parts. The LV's long distance detection is accurate and does not obstruct the operation.

KEYENCE LV-NH32 series

KEYENCE LV-NH32 series

Detecting Wafer Rings

With the long detecting distance and adjustable beam spot diameter, the LV-NH32 eliminates the need for changeover adjustment even when the diameter of a wafer changes.

KEYENCE LV Series

KEYENCE LV Series

Detecting Thin Pins

By using a laser as a light source, the The LV-NH32's offers a bright beam spot, allowing for easy setting.

Specifications

Model

LV-NH35

LV-NH32

LV-NH37

Type

Straight-beam coaxial

Adjustable beam spot

Ultra-small beam spot

FDA (CDRH) Part 1040.10

Class 1 Laser Product

IEC 60825-1

Light source

Visible red semiconductor laser, Wavelength: 660 nm

Detecting
distance

MEGA

750 mm 29.53"

1200 mm 47.24"

70±15 mm 2.76"±0.59"

ULTRA

600 mm 23.62"

1000 mm 39.37"

SUPER

450 mm 17.72"

750 mm 29.53"

TURBO

300 mm 11.81"

500 mm 19.69"

FINE

150 mm 5.91"

250 mm 9.84"

HSP

100 mm 3.94"

200 mm 7.87"

Environmental
resistance

Relative humidity

35 to 85% RH (No condensation)

Ambient temperature

-10 to +55°C 14 to 131°F (No freezing)

Material

Case

Glass reinforced plastic

Lens cover

Norbornene plastic

Acrylic (Receivers: Polyarylate)

Glass (Receivers: Polyarylate)

Weight

Approx. 65 g

Dimensions

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors