LV-S series

Ultra-small Digital Laser Sensor

LV-11SB/12SB Digital Display Amplifier

Digital Display Amplifier Packed with Easy-to-use Support Functions

World's smallest 16-bit digital laser amplifier LV-11SB/12SB

Enhanced operability and performance

World's first zero datum function

The LV-S Series, comes with the world's first zero datum function.

Usually* the first digit of the digital display will drift when there is no workpiece. The zero datum function* clears the display to 0, eliminating this drifting status. (Returning to the nominal display when light is interrupted)
[Supplement]
Datum means reference. Zero datum is a function that changes the light quantity display to 0 when there is no work piece at 0 reference.
*When the retro-reflective type or thrubeam type is used

Popular DSC function

The LV-S Series comes with the DSC function.

Specifications

1. LV-S62 and LV-S63 can ONLY be used with amplifiers ending with B or BP.
2. Numbers for the LV-S31 are four in standard mode and two in high-speed mode.
3. To connect several units they must be mounted on a METAL DIN rail. Ensure that the output current is 20 mA max. With several units connected, the allowable ambient
temperature range varies as follows:
1 to 2 units connected: 14 to 131ºF (-10 to +55ºC)
3 to 10 units connected: 14 to 122ºF (-10 to +50ºC)
11 to 16 units connected: 14 to 113ºF (-10 to +45ºC)
4. When more than 8 units connected, be sure to use supply voltage 24 VDC Ripple (P-P) 10% max.

Dimensions

LV-11SB/11SBP

Mounting bracket attached (LV-11SB and LV-11SBP DIN rail accessory)

LV-12SB/12SBSP

End unit (included with LV-12SB/LV-12SBP)

For visitors who viewed this page

    For Your Support

    Latest / Most Downloaded

      • SensorCentral.com
      • Get FREE! General Catalog
      • Trade Shows and Exhibitions
      • eNews Subscribe

      Sensors