Ultra-small Digital Laser Sensor
LV-S series
Sensor head, Retro-reflective, Small spot LV-S61
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-S61 | |||
Type | Small spot | |||
FDA (CDRH) Part 1040.10 | Class 1 Laser Product | |||
IEC 60825-1 | ||||
Light source | Visible red semiconductor laser, Wavelength: 655 nm | |||
Detecting | MEGA | 2.5 m 8.2' | ||
ULTRA | 2 m 6.6' | |||
SUPER | 1.5 m 4.9' | |||
TURBO | 1 m 3.3' | |||
FINE | 0.75 m 2.5' | |||
HSP | 0.5 m 1.6' | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Material | Case | Glass reinforced plastic | ||
Lens cover | Acrylic | |||
Reflective mirror | Polycarbonate, acrylic | |||
Weight | Approx. 70 g |