Ultra-small Digital Laser SensorLV-S series

OP-66869

LV-S Slim Mounting Bracket

SPECIFICATIONS

Select Language

Model

OP-66869*1

Detecting
distance

MEGA

500 mm 19.69"

ULTRA

SUPER

TURBO

FINE

HSP

Environmental
resistance

Ambient temperature

-10 to +50°C 14 to 122°F, No freezing

Environmental resistance

Vibration

10 to 55 Hz, double
amplitude: 1.5 mm 0.06",
2 hours in each of X, Y and
Z axis directions

Overview

Compact mounting
bracket for thrubeam

Applicable product

LV-S71, LV-S72

Material

Metal part: Stainless steel

Weight

Approx. 14 g

*1 Contains a symmetrical mounting bracket
(two in total).

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors