Digital Laser Sensor
Digital Display Amplifier Packed with Easy-to-use Support Functions

Two digital displays make sensitivity adjustments easy. Simultaneous display of the current value and setting value allows the sensor status to be checked at a glance.
High-speed mode with the industry's fastest 80μs response time. Using a high-speed A/D converter, the LV-20 Series substantially improves upon conventional response speeds associated with automatic calibration type sensors. The LV-20's response time of 80μs is 3 times faster than that of conventional sensors allowing up to 6,250 targets to be detected in one second.


This function allows you to select and set the light intensity to be displayed. For example, the light intensity can be displayed according to the detection width of the sensor head
You can also select whether the received or interrupted light intensity should be displayed. The table shown below shows the light intensity displayed when the 0.39" (10-mm) type is used.

Since the preset values can be set to two levels, the applications are expanded.
The LV-51M provides monitor output according to the received light
level*.
* FINE mode (Setting of reference light intensity: OFF)


1. To connect several units they must be mounted on a METAL DIN
rail. Ensure that the output current is 20 mA max. With several
units connected, the allowable ambient temperature range varies as
follows:
2. When 2 to 5 expansion units are additionally installed:
-10ºC to +50ºC . When 6 or 7 expansion units are
additionally installed: -10ºC to +45ºC .

To connect several units they must be mounted on a METAL DIN rail. Ensure that the output current is 20 mA max. With several units connected, the allowable ambient temperature range varies as follows:
When 2 to 5 expansion units are additionally installed: -10ºC to +50ºC.
When 6 or 7 expansion units are additionally installed: -10ºC to +45ºC.






1-888-KEYENCE
(1-888-539-3623)