Laser Photoelectric SensorsLZ series

LZ-A150

Amplifier Unit

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

LZ-A150

Type

Small spot reflective model amplifier unit

DetectingdistanceTransmitter lens: Norbornene plasticReceiver lens cover: Polyarylate

40 to 60 mm 1.57" to 2.36" (spot diameter: 1 mm ø0.04" or less)

Light source

Semiconductor laser, wavelength: 670 mm, 1.4 mW maximum, Class 2

Detectable object

Transparent and opaque

Minimum detectable object

Copper wire with a diameter of 0.01 mm

Minimum beam spot diameter

0.05 mm

Repetition accuracy

0.005 mm 0.0002" (horizontal direction)

Sensitivity adjustment

7-turn trimmer

Output status

Switchable by way of a switch (LIGHT ON <=> DARK ON)

Response time

1ms max.

Power on reset

Operation mode

Light-ON/Dark-ON (switchable by way of a switch)

Indicator lamp

Operation: red LED

Control output

NPN open-collector 100 mA max. (40 V max.)

Rating

Power voltage

12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less

Current consumption

60 mA or less

Environmental resistance

Ambient light

Fluorescent lamp: 3,000 lux or less, Sunlight: 5,000 lux or less

Ambient temperature

0 to +50 °C 32 to 122 °F

Relative humidity

35 to 85 % RH (No condensation)

Material

Weight

Approx. 75 g (including 2-m 6.6' cable)

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors