Network communication unit
DL series
Contact Us: 1-888-539-3623 Inquiry form
BCD Output Unit DL-RB1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DL-RB1 | |||
Type | BCD | |||
Number of connectable sensor amplifiers | Up to 10 units (including the main unit) | |||
Indicator lamps | Alarm (red), power (green) | |||
Rating | Power voltage | 24 VDC, Ripple (P-P) 10 % or less (supplied by the connected sensor amplifier) | ||
Current consumption | 20 mA or less | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Main unit case: polycarbonate | |||
Accessories | Instruction manual, end unit x 2, switch protection sticker, extension connector cover | |||
Weight | Approx. 46 g |