NU series

Network Communication Unit

Reduced Wiring

Dramatic Reduction In Wiring And Installation Time

Conventional Method

Conventional Method

Multiple preparation and wiring steps increased the installation time.

With the NU Series

With the NU Series

Reduced Wiring

Only a single communication cable is required between the PC/PLC and the NU Series for wiring.
• No need to trim the cables
• No need for a terminal block
• No need for a complicated cable layout
• No additional wiring when replacing sensors

When using 10 amplifiers that are connected in series.

When using 10 amplifiers that are connected in series.

Faster transmission speed

Faster transmission speed

Fewer components

Fewer components

The FS-N10 (0-line type) does not require users to purchase any additional connectors for power. Power is supplied by the NU.

For visitors who viewed this page

    For Your Support

    • KEYENCE Information Network - Network Communication Unit

    Latest / Most Downloaded

      • SensorCentral.com
      • Get FREE! General Catalog
      • Trade Shows and Exhibitions
      • eNews Subscribe

      Sensors