Network Communication Unit
Dramatic reduction in wiring and installation time. Only a single communication cable is required between the PC/PLC and the NU Series for wiring.
Only a single communication cable is required between the PC/PLC and the NU Series for wiring.
Status monitoring, settings changes, and setup backup/recovery can be done via HMI, PLC, or PC.
Sensor and switch outputs can be connected with an e-CON (wirepress) connector, making it possible to monitor their ON/OFF status on an HMI, PLC, or PC.
Separate amplifier photoelectric sensors employing a variety of sensor heads; including ultra-thin compact and chemical-resistant variations.
In addition to its MEGA power, the FS-N Series (FS-neo) introduces unprecedented setup ease with one click operation.
Using a laser enables long distance detection for difficult applications while maintaining a focused, visible beam spot.
1-888-KEYENCE
(1-888-539-3623)