CZ series

RGB Digital Fiberoptic Sensors

RGB Digital Fiber Optic Amplifier

Transparent Object Differentiation with the CZ Series RGB Sensor

Digital Amplifier CZ-K1

CZ RGB digital display amplifier

12 bit accuracy

Built-in High-precision, Triple 12 Bit A/D Converter

The amount of light received for each of the 3 RGB colors is detected at 12-bit resolution, enabling the amplifier to perform calculations using actual 36-bit data. This yields the industry's highest-resolution calculation system and results in enhanced stability for previously difficult detection applications.

Detection based on relative RGB ratios means more reliable and stable sensor operation.

Works with colors where differentiation with single-colored sensors is impossible.

Single color detection

These are some colors that cannot be differentiated by sensors using traditional red LED light sources.

RGB color detection

The CZ-K1 model records the amount of light received for each of the 3 light colors as an RGB ratio (color composition), allowing the sensor to differentiate between a variety of color differences that cannot be detected using single color light.

High-speed 300 µs Response

The amplifier includes a 300 us high-speed response mode. As an example of the speed provided, the system is capable of detecting marks that are 1 mm wide on a web being fed at a speed of 3.3 m/s. (HSPD = during high-speed mode operation)

Built in Self-stabilizer

The self-stabilizer monitors variations in the amount of light produced by each LED and works to ensure the light is transmitted is maintained at a constant and uniform level. Thiscancels the effects of temperature fluctuations and the passage of time on the efficiency of transmitter light.

Eight-color Registration and External Tuning

The 8-bank switching feature allows you to store 8 settings in the amplifier's memory and switch among them using an external signal generated by a PLC. There is also an external tuning feature that lets you use an external device such as a push-button to trigger the SET operation.

For visitors who viewed this page

    For Your Support

    Latest / Most Downloaded

      • SensorCentral.com
      • Get FREE! General Catalog
      • Trade Shows and Exhibitions
      • eNews Subscribe

      Sensors