Detection is often difficult with reflective sensors for a variety of reasons, including target color, material, surface finish, and environment. In order to solve these issues, the stability of a CMOS laser has been combined with the versatility of a self-contained sensor in a heavy duty metal body to create a more stable and user friendly general purpose sensor.
Conventional miniature photoelectric sensors typically do not provide long term reliability due to weak structural design and unstable operation. In order to solve these issues, operation stability features including background suppression and automatic cross talk prevention have been combined with a heavy duty metal housing to create a better miniature photoelectric sensor.
In industrial automation, the large majority of general purpose photoelectric sensors are made of plastic. While this design is adequate for certain environments, harsher industrial environments require that these sensors be frequently replaced due to damage. By combining a metal housing with reliable detection capabilities, KEYENCE has developed a durable photoelectric sensor that will provide lasting detection in the harshest of environments.
High-power, dual LED-type photoelectric sensors for improved performance and ease of use.
Automatic calibration type. Virtually eliminates all detection and stability problems inherent with conventional photoelectric sensors.
Separate amplifier photoelectric sensors employing a variety of sensor heads; including ultra-thin compact and chemical-resistant variations.
The new PX Series heavy-duty industrial photoelectric sensors. Rugged industrial sensors designed for use in harsh environments.
Digital, 7 light color combinations RGB fiberoptic sensor with 16-bit accuracy. Including a new UV sensor head, luster detection head, 2-color digital display and unique color element detection. Detects targets conventional sensors cannot.
Digital, RGB fiber optic sensor with 2-color digital display and 3 sensing modes. Detects targets conventional sensors cannot.
1-888-KEYENCE
(1-888-539-3623)