All - Purpose Laser SensorLR-T series

OP-87635

Connector Cable M12 Straight 10m Standard

SPECIFICATIONS

Select Language

Model

OP-87635

Product Name

Connector Cable M12 Straight 10m Standard

Number included

1

Length

10m 32.8'

Cable end

M12 Straight

Cable end 2

Pre-wired

Material

Cable: PVCConnector: Zinc nickel plating

Weight

Approx. 430g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors