All - Purpose Laser Sensor

LR-T series

Catalogs View Catalog

Adjustable bracket mounting screw (Length: 85 mm) OP-87775

OP-87775 - Adjustable bracket mounting screw (Length: 85 mm)

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

OP-87775

Type

Mounting screw for adjustable bracket

Applicable product

LR-T Series

Length

85 mm 3.35"

Material

Iron nickel plating

Weight

Approx. 120 g

Data Sheet (PDF) Other Models