All - Purpose Laser SensorLR-T series

OP-88025

Sensor-to-controller cable for 4-pin M12 connector type, straight, 2m

SPECIFICATIONS

Select Language

Model

OP-88025

Length

2 m 6.56'

Material

PVC (Polyvinyl chloride)

Weight

Approx. 75 g

Remarks

Sensor side: M12 4-pin straight, Controller side: Connector

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors