Self-Contained Full-Spectrum SensorLR-W series

OP-88021

Standard Mounting Bracket

SPECIFICATIONS

Select Language

Model

OP-88021*1

Type

Standard mounting bracket

Applicable product

LR-W500/W70/WF10

Material

SUS304

Weight

Approx. 110 g

Remarks

M3 screw × 2 supplied

*1 The 4-pin M12 connector type may not be mounted in the orientation shown in the picture (connector downward). Confirm the dimensions and surroundings carefully.

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors