Self-Contained Full-Spectrum SensorLR-W series

OP-88024

Adjustable bracket mounting screw 105mm

SPECIFICATIONS

Select Language

Model

OP-88024

Type

Adjustable bracket

Applicable product

LR-W500(C)/W70(C)/WF10(C)

Material

Iron nickel plating

Note

Locking screw (105 mm 4.13")

Weight

Approx. 140 g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors