Self-Contained Full-Spectrum Sensor

LR-W series

Catalogs View Catalog

Sensor-to-controller cable for 4-pin M12 connector type, straight, 10m OP-88026

OP-88026 - Sensor-to-controller cable for 4-pin M12 connector type, straight, 10m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

OP-88026*1

Cable end

Sensor side: M12 4-pin straight, Controller side: Connector

Length

10 m 32.81'

Material

PVC (Polyvinyl chloride)

Weight

Approx. 280 g

*1 The 10 m 32.81' cable includes one spare connector for the controller side.

Data Sheet (PDF) Other Models