Self-contained CMOS Laser Sensor

LR-Z series

  • CE Marking
  • UL Listing(c/us)
  • ECORAB
  • Diversey

1. Best Detection Ability in its Class

NEW The LR-Z's unique U.C.D. Function allows for stable detection of clear, metallic, or dark targets. This series can also detect purely based on distance, regardless of shape, color, or surface finish.

Best Detection Ability in its Class

2. Durable & Long Life

The IP68/69K rating means the LR-Z is ready for the roughest of factory environments. Wash-down, oil spray, and many corrosives are no match for the stainless steel body. Additionally, physical impact or even overtightening are not a concern because of the highly durable design.

3. Simplified Operation

Simple setup and easy operation are at the core of the LR-Z's design. With a simple 1-touch teach, calibrating this sensor is straightforward and quick. A highly visible indicator and a 7-segment display make this sensor very easy to use.

4. Product Applications

The LR-Z has become a standard for both machine builders and product manufacturers. These applications are just a sample of where the LR-Z can be used.

Product Applications

Download Catalog LR-Z Series Self-contained CMOS Laser Sensor Catalog (English)

SEE IT IN ACTION!

Your KEYENCE direct sales engineer can bring the product to your facility for a live demonstration. KEYENCE's sales engineers are highly trained and have extensive industry experience to help you find the solution you need.

Request Demo / Test

APPLICATION ASSISTANCE / SUPPORT / MORE

Need more information about one of our solutions? Want a price quote? Have a support question? Contact us with your inquiry and your local product expert will reach out to you with the best answer.

Contact Us

Have a quick question or prefer to reach out by phone?

1-888-KEYENCE (1-888-539-3623)

*Callers will be directed to the nearest sales office.

Download Catalog LR-Z Series Self-contained CMOS Laser Sensor Catalog (English)

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors