Self-contained CMOS Laser SensorLR-Z series

OP-85497

Connector Cable M8 L-shaped 2-m PVC

SPECIFICATIONS

Select Language

Model

OP-85497

Product Name

Connector Cable M8 L-shaped 2-m PVC

Overview

Connector cable for M8 connector sensor.

Applicable product

M8 connector for PZ-G standard (Rectangular) models

Number included

1 pcs.

Length

2m

Cable end

M8 L-shaped connector

Cable end 2

Loose wire

Material

Cable: Polyvinyl chloride (PVC)

Weight

Approx. 55g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors