Self-contained CMOS Laser SensorLR-Z series

OP-87396

Connector Cable M8 3-pin Straight 2-m PVC

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

OP-87396

Product Name

Connector Cable M8 3-pin Straight 2-m PVC

Overview

Straight M8 3-pin connector cable

Applicable product

LR-Z series

Number included

1

Length

2m

Cable end

M8 straight

Cable end 2

Pre-wired

Number of core

3

Material

Cable: PVCConnector: Brass nickel plating

Weight

80

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors