Self-contained CMOS Laser SensorLR-Z series

OP-87398

Connector Cable M8 3-pin Straight 2-m PUR

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

OP-87398

Type

Connector cable

Applicable product

LR-Z series

Number included

1

Cable end

M8 straight - Pre-wired

Number of core

3

Length

2 m 6.56'

Material

Cable: PVCConnector: SUS316L

Weight

60

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors