Self-contained CMOS Laser SensorLR-Z series

OP-87402

Connector Cable M12 Straight 2-m PUR

SPECIFICATIONS

Select Language

Model

OP-87402

Product Name

Connector Cable M12 Straight 2-m PUR

Overview

Straight M12 connector cable

Applicable product

LR-Z series

Number included

1

Length

2m

End of cable 1

M12 straight

End of cable 2

Pre-wired

Number of core

4

Material

Cable: PVCConnector: SUS316L

Weight

95

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors