Self-contained CMOS Laser SensorLR-Z series

OP-87620

Connector Cable M8 L-shaped 2m Chemical-resistant

SPECIFICATIONS

Select Language

Model

OP-87620

Product Name

Connector Cable M8 L-shaped 2m Chemical-resistant

Applicable product

PR-G series

Number included

1

Length

2m 6.6'

Cable end

M8 L-shaped

Cable end 2

Pre-wired

Material

Cable: PVCConnector: SUS316L

Weight

Approx. 60g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors