Self-contained CMOS Laser SensorLR-Z series

OP-87621

Connector Cable M8 Straight 2m Chemical-resistant

SPECIFICATIONS

Select Language

Model

OP-87621

Type

Chemical resistant connector cable

Applicable product

PR-G series

Number included

1

Cable end

M8 straight - Loose wire

Number of core

4

Length

2 m 6.56'

Material

PVC (cable), Nut (SUS316L)

Weight

Approx. 75 g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors