Self-contained CMOS Laser Sensor

LR-Z series

Catalogs View Catalog

Connector Cable M8 Straight 2m Chemical-resistant OP-87622

OP-87622 - Connector Cable M8 Straight 2m Chemical-resistant

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-87622

Applicable product

PR-G series

Number included

1

Cable end

M8 straight - Loose wire

Length

2 m 6.56'

Material

Cable: PVCConnector: SUS316L

Weight

Approx. 65 g

Data Sheet (PDF) Other Models