Expandable Area SensorPJ series

PJ-55

Expansion Unit

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

PJ-55

Type

Extension unit

No. of beam axes

2

Beam axis spacing

40 mm 1.57"

Maximum optical axis number

16 (PJ-50 × 1 + PJ-55 × 6)

Detection area

120 mm 4.72" (4 optical axes) to 600 mm 23.62" (16 optical axes)

Detecting distance

5 m 16.40'

Detectable object

Opaque material with a diameter of 50 mm or more

Light source

Infrared LED

Indicator lamp

Response time

15 ms or less

Output

Control output

NPN open collector 100 mA max. (40 V max.), Residual voltage : 1 V max.

Control output

Operation mode

LIGHT-ON/DARK-ON (switch-selectable)

Noise resistance (power supply line)

350 V, pulse width : 1 µs (by way of a noise simulator)

Protection circuit

Reversed polarity, overcurrent protection, surge absorber

Rating

Power voltage

12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less

Current consumption

25 mA (PJ-55AT: 5 mA, PJ-55AR: 20 mA)*1

Environmental resistance

Enclosure rating

IP64

Ambient light

Incandescent lamp: 3,500 lux or less, sunlight: 12,000 lux or less

Ambient temperature

-20 to +50 °C -4 to 122 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

100 m/s2, 3 times in each of the X, Y, and Z directions

Material

Housing : Glass-fi bre reinforced plastic, Lens cover : PFA

Weight

Approx. 125 g

*1 This is the value with a power supply voltage of 24 V. (80 mA for the PJ-50A, 20 mA for the PJ-55A, and 45 mA for the PJ-56 with a power supply voltage of 12 V.)

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors