Expandable Area SensorPJ series

PJ-F21

Expansion Unit

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

PJ-F21

Type

Extension unit A

No. of beam axes

8

No. of connectable units

8 (base unit × 1 + extension unit A or B × 7) or less*1

Beam axis spacing

20mm 0.787"*2

Maximum optical axis number

64 (PJ-F20 × 1 + PJ-F21 × 7)*3

Detection area

140 mm 5.512" (8 optical axes) to 1,260 mm 49.6" (64 optical axes)*4

Detecting distance

7m

Detectable object

Opaque material with a diameter of 28 mm or more

Light source

Infrared LED

Indicator lamp

A string of 8, 2-color LEDs (red and green) for the transmitter and receiver

Response time

When output turned off : 7.5 ms or less, when output turned on : 15 ms or less

Control output

Operation mode

Turned on when light is being applied to all optical axes

Self-diagnostic output

Turned off when an error (control output damage, transmitter element or circuit damage, receiver element or circuit damage, ambient light input, cable disconnections, and LSI errors) is detected

Protection circuit

Overcurrent protection, surge absorber, reversed polarity protection

Cable

Transmitter

4-core shielded cable (0.5 mm2), length : 7 m, gray sheath

Receiver

4-core shielded cable (0.5 mm2), length : 7 m, black sheath

Extend

Use a shielded cable with a nominal cross section of 0.5 mm2 or more to extend the cable by up to 20 m for both the transmitter and receiver.

Control output

Output specifications

Maximum NPN open-collector output : 100 mA (40V or less), residual voltage : 1.0 V or less

Self-diagnostic output

Rating

Power voltage

12 to 24 VDC (±10%), ripple (p-p) : 10% max.

Current consumption.

30 mA (total of T, R)

Environmental resistance

Enclosure rating

IP65

Operating ambientluminance

Incandescent lamp : 5,000 lux or less, sunlight : 20,000 lux or less

Operating temperature range

-10 to 55°C 14 to 131°F, No freezing

Operating ambient humidity

35 to 95 % RH (No condensation)

Vibration

10 to 55 Hz, 0.7 mm 0.03" double amplitude, 20 times in each of the X, Y, and Z directions

Shock resistance

100 m/s2, 1,000 times in each of the X, Y, and Z directions

Material

Case : aluminum, lens cover : polyarylate

Weight

Approx 320 g

*1 Mixed expansion at a 20 mm or 40 mm pitch is possible. The number of units that can be connected in a mixed expansion is 8 units or less.
*2 When the PJ-F41 / F42 has been added to the PJ-F20 / F21, the optical axis pitch of added unit is 40 mm 1.575", and 20 mm 0.787" when the PJ-F21 / F22 has been added to the PJ-F40 / F41.
*3 When performing mixed expansion at a 20 mm or 40 mm pitch, there is no limit on the number of axes if the number of connected units is 8 or less.
*4 With mixed expansion, this becomes 140 mm 5.512" [when the PJ-F20 is used] or 120 mm 4.72" [when the PJ-F40 is used] +20 mm 0.78" x (the number of 20 mm 0.78" pitch extension optical axes) +40 mm 1.57" x (the number of 40 mm 1.57" pitch extension optical axes).

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors