Expandable Area Sensor
PJ series
Recommended Replaceable Products: Safety Light Curtain - GL-R series
Contact Us: 1-888-539-3623 Inquiry form
Controller PJ-F90
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PJ-F90 | |||
Timer | Delay/hold (switchable by way of a switch; delay time : variable between 0 and 300 ms) | |||
Combination sensor head | PJ-F2*, PJ-F4* | |||
Detection function | External/internal control output contact sticking detection (switchable by way of a switch), stability output (NPN open collector) overcurrent detection*1 | |||
Response time | Control output (relay output) | 40msec | ||
Stability output (relay output) | 20msec | |||
Stability output (NPN open-collector output) | 10msec | |||
Input | Signal input | Input time : 12 ms | ||
External contact monitor input | Input time : 350 ms | |||
Reset input | Input time : 12 ms | |||
Mute input | ||||
Output | Control output | Relay output | 40msec | |
Relay life span | Mechanical life : 10,000,000 times or more, electrical life : 100,000 times or more (When you are using an inductive load, we recommend that you use a surge protector.) | |||
Stability output (relay output) | 250 VAC, 8 A; 30 VDC, 5 A (resistive load) | |||
Stability output (NPN open-collector output) | 100 mA maximum (30 VDC or less), residual voltage : 1 V or less | |||
Protection circuit | Power supply part : reversed polarity protection, surge absorber; NPN open-collector output part : overcurrent protection, surge absorber | |||
Rating | Power voltage | 12 VDC - 5 % to 24 VDC + 10 %, Ripple (P-P) 5 % or less | ||
Power consumption | 18 W maximum (including the sensor head) | |||
Current consumption | PJ-F90 + F20: 300 mA, PJ-F90 + F40: 285 mA, PJ-F21: 30 mA | |||
Environmental resistance | Enclosure rating | IP20 (install the product in a panel with a rating of IP54 or higher) | ||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 times in each of the X, Y, and Z directions | |||
Shock resistance | 100 m/s2, 16 ms pulse, 1,000 times in each of the X, Y, and Z directions | |||
Material | Polycarbonate | |||
Weight | Approx. 140 g | |||
*1 During detection, stability output is OFF. |