Expandable Area SensorPJ series

PJ-V42

Expansion Unit

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

PJ-V42

Type

Extension unit B

Combination controller

PJ-V90, PJ-V91*1

No. of beam axes

2

Beam axis spacing

40 mm 1.57"

Maximum optical axis number

32 (PJ-V40 × 1 + PJ-V41 × 7)

Detection area

120 mm 4.72" (4 optical axes) to 1,240 mm 48.82" (32 optical axes)*2

Detecting distance

7m

Detectable object

Opaque material with a diameter of 48 mm or more

Light source

Infrared LED (peak wavelength : 880 nm)

Operation format

Turned on when light is being applied to all optical axes

Effective aperture angle

±2.5° maximum (when the detecting distance is 3 m or more)*3

Indicator lamp

A string of 8, 2-color LEDs (red and green) for the transmitter and receiver

Cable

Transmitter

3-core shielded cable (0.5 mm2) with dedicated connector, length : 500 mm

Receiver

4-core shielded cable (0.5 mm2) with dedicated connector, length : 500 mm

Extend

The transmitter and receiver cables can both be extended to a maximum length of 20 m. (This does not include the base unit's 50 cm.) Use the optional connection cables to extend the cable lengths as much as necessary.

Environmental resistance

Enclosure rating

IP65

Ambient light

Incandescent lamp: 5,000 lux or less, sunlight: 20,000 lux or less

Ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Relative humidity

35 to 95 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 0.7 mm 0.03", 20 times in each of the X, Y, and Z directions

Shock resistance

100 m/s2, 16 ms pulse, 1,000 times in each of the X, Y, and Z directions

Material

Case : aluminum, lens cover : polyarylate

Weight

Controller

Approx 300 g

End cap

Mounting bracket

Interim support tool

*1 The PJ-V91 cannot be used in a standalone manner. It is a subcontroller used to extend the PJ-V90.
*2 For information on the number of extension units and the detection area, see the manual.
*3 Based on IEC 61496 (EN61496)

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors