Revolutionizing general-purpose photoelectric sensorsPR-G series

OP-87624

Reflector

SPECIFICATIONS

Select Language

Model

OP-87624

Type

Round reflector

Operating temperature range

-20 to +50℃ -4 to 122°F

Detecting distance

0.1 to 3 m 0.3' to 9.8'

Reflective Area

ø80 ø3.15" exclude ø10.5 ø0.41" in the middle

Material

Reflector : Acrylic
Base : ABS

Weight

35 g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors