Revolutionizing general-purpose photoelectric sensorsPR-G series

OP-87627

Connector Cable M8 Straight 2m Standard

OP-87627 - Connector Cable M8 Straight 2m Standard

Downloads

Catalogs

View Details
  • UL Listing(c/us)

SPECIFICATIONS

Select Language

Model

OP-87627

Product Name

Connector Cable M8 Straight 2m Standard

Applicable product

PR-G series

Number included

1

Length

2m 6.6'

Cable end

M8 Straight

Cable end 2

Pre-wired

Material

Cable: PVCConnector: Zinc nickel plating

Weight

Approx. 80g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors