Revolutionizing general-purpose photoelectric sensorsPR-G series

OP-87636

Connector Cable M12, Straight, 2 m, Oil-resistant

SPECIFICATIONS

Select Language

Model

OP-87636

Product Name

Connector Cable M12, Straight, 2 m, Oil-resistant

Number included

1

Length

2 m 6.56'

Material

PUR (Polyurethane)

Weight

Approx. 75 g

Remarks

Sensor side: M12 4-pin straight, Cable end: Loose wires

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors