Revolutionizing general-purpose photoelectric sensorsPR-G series

OP-87639

Connector Cable M12 L-shaped 10m Standard

SPECIFICATIONS

Select Language

Model

OP-87639

Product Name

Connector Cable M12 L-shaped 10m Standard

Applicable product

PR-G series

Number included

1

Length

10m 32.8'

Cable end

M12 L-shaped

Cable end 2

Pre-wired

Material

Cable: PVCConnector: Zinc nickel plating

Weight

Approx. 430g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors