Self-contained Miniature Photoelectric SensorPR-M/F series

OP-87670

Slit φ0.5 For Flat

SPECIFICATIONS

Select Language

Model

OP-87670

Type

Diameter slit for flat

Applicable product

PR-F Series

Number included

1 pcs.

Slit size

Diameter of 0.5 mm

Material

SUS304

Note

Detecting distance: 30 mm (when attached to both the transmitting and receiving sides)
Dedicated for use with thrubeam models

Weight

Approx. 1 g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors