Self-contained Miniature Photoelectric Sensor

PR-M/F series

Catalogs View Catalog

Slit 0.5×3 For Flat OP-87671

OP-87671 - Slit 0.5×3 For Flat

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-87671

Type

Diameter slit for flat

Applicable product

PR-F Series

Number included

1 pcs.

Slit size

0.5x3

Material

SUS304

Note

Detecting distance: 120 mm (when attached to both the transmitting and receiving sides)
Dedicated for use with thrubeam models

Weight

Approx. 1 g

Data Sheet (PDF) Other Models