Lineup
Configuration Type Detecting distance Connection method Cable length Output Model Weight
Thrubeam
Miniature slim type

1.2 m 47.24"
Cable 1m 3.28' NPN PR-M51N1 Approx. 42g
3m  9.84' NPN PR-M51N3 Approx. 90g
PNP PR-M51P3
M8 4-pin *1 120 mm
 4.72"
*2
NPN PR-M51CN Approx. 26g
PNP PR-M51CP
M8 3-pin Light-on *1 PNP PR-M51C3PL
M8 3-pin Dark-on *1 PNP PR-M51C3PD

Flat type

0.6 m 23.62"
Cable 1m 3.28' NPN PR-F51N1 Approx. 36g
3m 9.84' NPN PR-F51N3 Approx. 80g
PNP PR-F51P3
M8 4-pin *1 120 mm
 4.72"
*2
NPN PR-F51CN Approx. 20g
PNP PR-F51CP
M8 3-pin Light-on *1 PNP PR-F51C3PL
M8 3-pin Dark-on *1 PNP PR-F51C3PD
Reflective with
Background
Suppression

Miniature slim type

1 to15 mm 0.04" to 0.59"
Cable 1m 3.28' NPN PR-MB15N1 Approx. 21g
3m 9.84' NPN PR-MB15N3 Approx. 45g
PNP PR-MB15P3
M8 4-pin *1 120 mm
 4.72"
*2
NPN PR-MB15CN Approx. 13g
PNP PR-MB15CP
M8 3-pin Light-on *1 PNP PR-MB15C3PL

1 to 30 mm  0.04" to 1.18"
Cable 1m 3.28' NPN PR-MB30N1 Approx. 21g
3m 9.84' NPN PR-MB30N3 Approx. 45g
PNP PR-MB30P3
M8 4-pin *1 120 mm
 4.72"
*2
NPN PR-MB30CN Approx. 13g
PNP PR-MB30CP
M8 3-pin Light-on *1 PNP PR-MB30C3PL

Flat type

1 to 15 mm 0.04" to 0.59"
Cable 1m 3.28' NPN PR-FB15N1 Approx. 18g
3m 9.84' NPN PR-FB15N3 Approx. 40g
PNP PR-FB15P3
M8 4-pin *1 120 mm
 4.72"
*2
NPN PR-FB15CN Approx. 10g
PNP PR-FB15CP
M8 3-pin Light-on *1 PNP PR-FB15C3PL

1 to 30 mm 0.04" to 1.18"
Cable 1m 3.28' NPN PR-FB30N1 Approx. 18g
3m 9.84' NPN PR-FB30N3 Approx. 40g
PNP PR-FB30P3
M8 4-pin *1 120 mm
 4.72"
*2
NPN PR-FB30CN Approx. 10g
PNP PR-FB30CP
M8 3-pin Light-on *1 PNP PR-FB30C3PL
*1 Cable is sold separately.
*2 Length between the main unit and connector.
Extension Cables
Specifications Material Appearance Connection method Length Model Weight
Standard Cable: PVC
Connector: Brass nickel plating
Straight type
M8 4-pin 2 m 6.56' OP-73864 55 g
10 m 32.81' OP-73865 220 g
Cable: PVC
Connector: Zinc nickel plating
M8 3-pin 2 m 6.56' OP-87627 80 g
Chemical
resistant
Cable: PVC
Connector: SUS316L
M8 4-pin 2 m 6.56' OP-87621 75 g
M8 3-pin 2 m 6.56' OP-87622 60 g
Enclosure ratings
Enclosure rating Conector type Cable type
w/ standard extension cable w/ chemical resistant extension cable
IP67
IEC60529
IP69K
DIN40050-9
ECOLAB,
Diversey
* *
* Have passed resistance tests with cleaning agents from multiple manufactures.
Mounting bracket
Type Model Material/Weight
Flat type standard mounting bracket
(M3 screw x 2 supplied)
Qty: 1
PR-B01 SUS316L
Approx. 8 g
Flat type rear mounting bracket
(M3 screw x 2 supplied)
Qty: 1
PR-B02 SUS316L
Approx. 10 g
Miniature slim type standard mounting bracket
(M3 screw x 2, plate nut supplied)
Qty: 1
PR-B03 SUS316L
Approx. 8 g
Miniature slim type rear mounting bracket
(M3 screw x 2, plate nut supplied)
Qty: 1
PR-B04 SUS316L
Approx. 10 g
Miniature slim type side mounting bracket
(M3 screw x 2, plate nut supplied)
Qty: 1
PR-B05
Accessory
Type Model Material/Weight
Plate nut (for the flat type)
Qty: 2
(M3 screw x 4 supplied)
OP-87667 SUS316L
Approx. 1 g
Plate nut (for the miniature slim type)
Qty: 2
(M3 screw x 4 supplied)
OP-87668 SUS316L
Approx. 2 g
Spacer (for the flat type)
Qty: 2 x 2
(M3 screw x 4 supplied)
OP-87669 SUS303
Approx. 1 g
Slit, ø0.5 (for the flat type)
Qty: 1
Detecting distance: 30 mm 1.18"
OP-87670 SUS304
Approx. 1 g
Slit, 0.5 x 3 (for the flat type)
Qty: 1
Detecting distance: 120 mm 4.72"*
OP-87671
Slit, ø0.5 (for the miniature slim type)
Qty: 1
Detecting distance: 30 mm 1.18"
OP-87672
Slit, 0.5 x 3 (for the miniature slim type)
Qty: 1
Detecting distance: 180 mm 7.09"*
OP-87673
* Dedicated to the thrubeam type. The detecting distance is when attached to both the transmitter and receiver.
Mounting bracket (adjustable bracket)
Type Model Material/Weight
Adjustable bracket for the miniature slim type
(M3 screw x 2 supplied)
  OP-87404 Zinc nickel plating
Approx. 95 g
Screw length
Locking screw for
adjustable bracket
Screw length:
45 mm 1.77"
OP-87406 Iron nickel plating
Approx. 70 g
Screw length:
65 mm 2.56"
OP-87407 Iron nickel plating
Approx. 80 g
Adjustable mount for the flat type
mounting bracket
  OP-87664 Zinc nickel plating and others
Approx. 190 g


Mounting bracket for the flat type
(M3 screw x 4, plate nut x 1 for the compact slim/flat
types supplied)
200 mm 7.87" OP-87665 SUS304
Approx. 77 g
130 mm 5.12" OP-87666 SUS304
Approx. 50 g
OP-87406 + 87664 + 87666
OP-87404 + 87406 + 87668