Heavy-duty Photoelectric SensorsPX series

OP-75721

Connector Cable M12, Straight, 2 m, PVC

SPECIFICATIONS

Select Language

Model

OP-75721

Product Name

Connector Cable M12, Straight, 2 m, PVC

Overview

Connector cable for M12 connector sensor.

Applicable product

PX, Connector sensor, PZ-G, PZ-V, PZ-M, M12 Connector sensor

Length

2 m 6.56'

Material

PVC (Polyvinyl chloride)

Weight

Approx. 60 g

Remarks

Sensor side: M12 4-pin straight, Cable end: Loose wires

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors