Heavy-duty Photoelectric SensorsPX series

OP-77674

Protection Tube for PX-H72

OP-77674 - Protection Tube for PX-H72

Downloads

Catalogs

View Details

SPECIFICATIONS

Select Language

Model

OP-77674

Product Name

Protection Tube for PX-H72

Overview

This is a spiral protection tube for the sensor head. If you want to use the spiral tube with types that have long cables, use the spiral tube together with protection tube OP-77675.

Applicable product

PX-H72

Number included

Spiral tube (2 m) × 1, mounting bracket for M12 head × 1, M2 set screw × 3 (including 1 spare), end cap × 1, hexagon wrench × 1

Length

2m

Material

Spiral: SUS304, End cap: SUS303

Remarks

Generally, use the PX-H72G, to which the spiral tube has already been attached. Extend the spiral tube on the light transmission and light reception ends to a total length of 10 m.

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors