Heavy-duty Photoelectric SensorsPX series

OP-77675

Relay Protection Tube for PX-H71/72

OP-77675 - Relay Protection Tube for PX-H71/72

Downloads

Catalogs

View Details

SPECIFICATIONS

Select Language

Model

OP-77675

Type

Spiral connector protection tube (for extension)

Applicable product

PX-H71, PX-H72

Number included

Spiral tube (2m)x 1, Connector cap x 1, M2 set screw x 3 (incl. 1 spare), Hexagon spanner x 1

Length

2 m 6.56'

Material

Spiral: SUS304, Connector cap: SUS303

Note

Generally, use the PX-H71G or PX-H72G, to which the spiral tube has already been attached. Extend the spiral tube on the light transmission and light reception ends to a total length of 10 m.

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors