Heavy-duty Photoelectric Sensors
PX series
Transmissive Sensor Head PX-H71TZ
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PX-H71TZ*1 | |||
Type | M8 Thrubeam Hex-shaped | |||
Light source LED | Red 4-eleant LED | |||
Detecting distance | TURBO | 4 m 13.1' | ||
SUPER | 6 m 19.7' | |||
ULTRA | 12 m 39.4' | |||
MEGA | 20 m 65.6' | |||
Detectable object | ø4 mm ø0.16" Opaque materials | |||
Spot diameter | ― | |||
Environmental resistance | Enclosure rating | IEC: IP68/JEM: IP68g/NEMA: 4X, 6P, 13/DIN: IP69K | ||
Ambient light | Incandescent lamp: 20,000 lux max., Sunlight: 30,000 lux max. | |||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Case material | Housing :SUS303 (Plastic parts:PMP, POM) Lens :BK7 | |||
Accessories | Screw nut (SUS303) x 2, toothed washer (SUS304) x 2 | |||
Weight | Approx. 88 g (Including cable) | |||
*1 Contact KEYENCE for cable length variations of spiral types. |