Built-in amplifier photoelectric sensorsPZ-G series

OP-85137

Slit for PZ-G Transmissive Type

SPECIFICATIONS

Select Language

Model

OP-85137

Product Name

Slit for PZ-G Transmissive Type

Overview

Used for thrubeam models to prevent interference.

Applicable product

PZ-G Standard (Rectangular) model

Number included

3 slits for each (0.5mm, 1mm, 2mm)

Slit size

0.5mm, 1mm, 2mm

Material

Polyvinyl chloride (PVC)

Weight

Approx. 1g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors