Built-in amplifier photoelectric sensorsPZ-G series

OP-85500

Connector Cable M8 Straight 10-m PUR

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

OP-85500

Overview

This is a connector cable for the M8 connector sensor. This connector cable is made of polyurethane (PUR), which has excellent oil resistance.

Applicable product

M8 connector for PZ-G standard (Rectangular) models

Number included

1 pcs.

Cable end

M8 straight - Loose wire

Length

10 m 32.81'

Material

Cable: Polyurethane (PUR)

Weight

Approx. 310 g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors