Built-in amplifier photoelectric sensors

PZ-G series

Catalogs View Catalog

Connector Cable M12, Straight, 10 m, PVC OP-85502

OP-85502 - Connector Cable M12, Straight, 10 m, PVC

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

OP-85502

Type

Connector Cable

Number included

1 pcs.

Length

10 m 32.81'

Material

PVC nickel-plated brass

Note

Sensor side: M12 4-pin straight, Cable end: Loose wires

Weight

Approx. 220 g

Data Sheet (PDF) Other Models