Built-in amplifier photoelectric sensorsPZ-G series

OP-85505

Connector Cable M12 Straight 2-m PUR

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

OP-85505

Product Name

Connector Cable M12 Straight 2-m PUR

Overview

This is a connector cable for the M12 connector sensor. This connector cable is made of polyurethane (PUR), which has excellent oil resistance.

Applicable product

PZ-G threaded models (For M12 connector)

Number included

1 pcs.

Length

2m

Cable end

M12 straight

Cable end 2

Loose wire

Material

Cable: Polyurethane (PUR)

Weight

Approx. 75g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors