Built-in amplifier photoelectric sensorsPZ-G series

OP-85510

Connector Cable M8 Straight 5-m PUR

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

OP-85510

Product Name

Connector Cable M8 Straight 5-m PUR

Overview

This is a relay connector cable with M8 on one end and M12 on the other end. This connector cable is made of polyurethane (PUR), which has excellent oil resistance.

Applicable product

M8 connector sensor

Length

5m

End of cable 1

M8 straight

End of cable 2

M12 straight

Material

Cable: Polyurethane (PUR)

Weight

Approx. 165g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors