Built-in amplifier photoelectric sensorsPZ-G series

OP-85584

Connector Cable M8 L-shaped 2-m PUR

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

OP-85584

Product Name

Connector Cable M8 L-shaped 2-m PUR

Overview

This is a connector cable for the M8 connector sensor. This connector cable is made of polyurethane (PUR), which has excellent oil resistance.

Applicable product

M8 connector sensor

Length

2m

End of cable 1

M8 L-shaped connector

End of cable 2

Loose wire

Material

Cable: Polyurethane (PUR)

Weight

Approx. 65g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors