Built-in amplifier photoelectric sensorsPZ-G series

OP-88071

Connector Cable: M8-M12 Straight, 2 m, PUR

SPECIFICATIONS

Select Language

Model

OP-88071

Product Name

Cable for Separate Amplifier Models: For Amplifier (Connector Type)

Overview

This is a relay connector cable with M8 on one end and M12 on the other end. This connector cable is made of polyurethane (PUR), which has excellent oil resistance.

Applicable product

M8 connector sensor

Length

2 m 78.74"

Cable end

M8-M12, straight

Material

Cable: Polyurethane (PUR)

Weight

Approx. 70 g

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors